System Plast 815 Series Split Machined Sprocket with 27 Teeth and a 23mm Round Idler Bore - 815-27R23M-RMS
Part #:121199
Catalog #:815-27R23M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 6.46 |
| Sprocket Series: | 815 | Pitch Diameter (mm): | 164.09 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 166.8 mm |
| Outside Diameter (in): | 6.56692913385827 in | Body Style: | Block |
| Chain Number: | 815 | Bore Diameter (mm): | 23 mm |
| Number of Keyways: | 0 | Number of Set Screws: | None |
| Sprocket Construction: | Machined Split Sprocket | Number of Teeth: | 27 |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166191443 | Weight: | 2.50 LB |
| Packaged Length: | 6.57 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 6.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

