System Plast 815 Series Split Machined Sprocket with 27 Teeth and a 25mm Round Shaft-Ready Bore - 815-27R25M-DMS
Part #:121200
Catalog #:815-27R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 164.09 |
| Sprocket Series: | 815 | Pitch Diameter (in): | 6.46 |
| Product Type: | Drive | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 6.56692913385827 in |
| Outside Diameter (mm): | 166.8 mm | Number of Teeth: | 27 |
| Sprocket Construction: | Machined Split Sprocket | Chain Number: | 815 |
| Number of Keyways: | 1 | Body Style: | Block |
| Number of Set Screws: | None | Bore Diameter (mm): | 25 mm |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405080928 | Weight: | 2.00 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

