System Plast 815 Series Split Molded Sprocket with 21 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 815-21R1.5-DS-SS
Part #:32056
Catalog #:815-21R1.5-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Sprocket Series: | 815 |
| Pitch Diameter (mm): | 127.82 | Pitch Diameter (in): | 5.032 |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Number of Teeth: | 21 |
| Chain Number: | 815 | Bore Shape: | Round |
| Sprocket Construction: | Molded Split Sprocket | Bore Diameter (in): | 1-1/2 in |
| Number of Keyways: | 1 | Body Style: | Block |
| Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166149307 | Weight: | 1.43 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

