System Plast 815 Series Split Molded Sprocket with 21 Teeth and a 1-1/4in Round Idler Bore - 815-21R1.25-WS
Part #:32078B
Catalog #:815-21R1.25-WS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 5.032 |
| Pitch Diameter (mm): | 127.82 | Sprocket Series: | 815 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Wheel | Bore Shape: | Round |
| Number of Set Screws: | None | Sprocket Construction: | Molded Split Drum |
| Number of Teeth: | 21 | Bore Diameter (in): | 1-1/4 in |
| Body Style: | Block | Chain Number: | 815 |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 726166190415 | Weight: | 1.49 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

