System Plast 815 Series Split Molded Sprocket with 21 Teeth and a 25mm Round Shaft-Ready Bore - 815-21R25M-DS
Part #:12053N
Catalog #:815-21R25M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 815 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 5.032 | Pitch Diameter (mm): | 127.82 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive | Outside Diameter (in): | 5.07874015748031 in |
| Outside Diameter (mm): | 129 mm | Hub Type: | C-Hub Both Sides |
| Chain Number: | 815 | Sprocket Construction: | Molded Split Sprocket |
| Bore Shape: | Round | Bore Diameter (mm): | 25 mm |
| Number of Teeth: | 21 | Number of Keyways: | 1 |
| Body Style: | Block | Number of Set Screws: | None |
General Specifications
| UPC: | 726166190811 | Weight: | 1.23 LB |
| Packaged Length: | 5.08 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.08 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

