System Plast 815 Series Split Molded Sprocket with 21 Teeth and a 40mm Round Shaft-Ready Bore - 815-21R40M-DS
Part #:12056N
Catalog #:815-21R40M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Sprocket Series: | 815 |
| Pitch Diameter (in): | 5.032 | Pitch Diameter (mm): | 127.82 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Product Group: | TableTop® | Outside Diameter (in): | 5.07874015748031 in |
| Outside Diameter (mm): | 129 mm | Hub Type: | C-Hub Both Sides |
| Sprocket Construction: | Molded Split Sprocket | Number of Teeth: | 21 |
| Body Style: | Block | Number of Keyways: | 1 |
| Chain Number: | 815 | Bore Diameter (mm): | 40 mm |
| Bore Shape: | Round | Number of Set Screws: | None |
General Specifications
| UPC: | 726166190842 | Weight: | 1.15 LB |
| Packaged Length: | 5.08 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.08 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

