System Plast 815 Series Split Molded Sprocket with 23 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 815-23R1.5-DS-SS
Part #:32102
Catalog #:815-23R1.5-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.508 | Sprocket Series: | 815 |
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 139.9 |
| Product Type: | Drive Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Number of Keyways: | 1 |
| Body Style: | Block | Bore Diameter (in): | 1-1/2 in |
| Bore Shape: | Round | Number of Teeth: | 23 |
| Chain Number: | 815 | Sprocket Construction: | Molded Split Sprocket |
| Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166149376 | Weight: | 1.20 LB |
| Packaged Length: | 5.59 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.59 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

