System Plast 815 Series Split Molded Sprocket with 23 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 815-23R1-DS-SS
Part #:32099
Catalog #:815-23R1-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.508 | Sprocket Series: | 815 |
| Pitch Diameter (mm): | 139.9 | Bore Type: | Shaft-Ready |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive Sprocket | Number of Teeth: | 23 |
| Chain Number: | 815 | Bore Shape: | Round |
| Body Style: | Block | Number of Set Screws: | 1 Setscrew |
| Number of Keyways: | 1 | Sprocket Construction: | Molded Split Sprocket |
| Bore Diameter (in): | 1 in |
General Specifications
| UPC: | 726166149345 | Weight: | 1.20 LB |
| Packaged Length: | 5.59 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.59 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

