System Plast 815 Series Split Molded Sprocket with 23 Teeth and a 1-1/4in Round Idler Bore - 815-23R1.25-RS
Part #:321086
Catalog #:815-23R1.25-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 139.9 | Pitch Diameter (in): | 5.508 |
| Bore Type: | Idler | Sprocket Series: | 815 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Sprocket | Number of Teeth: | 23 |
| Sprocket Construction: | Molded Split Sprocket | Body Style: | Block |
| Bore Shape: | Round | Chain Number: | 815 |
| Bore Diameter (in): | 1-1/4 in | Number of Keyways: | 0 |
| Number of Set Screws: | None |
General Specifications
| UPC: | 787405195950 | Weight: | 1.36 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

