System Plast 815 Series Split Molded Sprocket with 23 Teeth and a 40mm Round Shaft-Ready Bore - 815-23R40M-DS
Part #:12102
Catalog #:815-23R40M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 139.9 | Sprocket Series: | 815 |
| Pitch Diameter (in): | 5.508 | Bore Type: | Shaft-Ready |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive Sprocket | Number of Teeth: | 23 |
| Chain Number: | 815 | Sprocket Construction: | Molded Split Sprocket |
| Body Style: | Block | Number of Set Screws: | None |
| Bore Diameter (mm): | 40 mm | Number of Keyways: | 1 |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166191269 | Weight: | 1.41 LB |
| Packaged Length: | 5.59 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.59 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

