System Plast 815 Series Split Molded Sprocket with 25 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 815-25R1-DS-SS
Part #:32065
Catalog #:815-25R1-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 815 | Pitch Diameter (mm): | 151.99 |
| Pitch Diameter (in): | 5.984 | Bore Type: | Shaft-Ready |
| Product Type: | Drive Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Bore Diameter (in): | 1 in |
| Number of Keyways: | 1 | Number of Set Screws: | 1 Setscrew |
| Sprocket Construction: | Molded Split Sprocket | Bore Shape: | Round |
| Body Style: | Block | Chain Number: | 815 |
| Number of Teeth: | 25 |
General Specifications
| UPC: | 726166149413 | Weight: | 1.21 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 5.95 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

