System Plast 815 Series Split Molded Sprocket with 25 Teeth and a 1-1/2in Round Idler Bore - 815-25R1.5-RS
Part #:321093
Catalog #:815-25R1.5-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 151.99 | Sprocket Series: | 815 |
| Bore Type: | Idler | Pitch Diameter (in): | 5.984 |
| Product Group: | TableTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Number of Teeth: | 25 |
| Body Style: | Block | Number of Set Screws: | None |
| Chain Number: | 815 | Number of Keyways: | 0 |
| Bore Diameter (in): | 1-1/2 in | Sprocket Construction: | Molded Split Sprocket |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405196032 | Weight: | 1.20 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

