System Plast 815 Series Split Molded Sprocket with 25 Teeth and a 35mm Round Shaft-Ready Bore - 815-25R35M-DS
Part #:12067N
Catalog #:815-25R35M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 151.99 |
| Pitch Diameter (in): | 5.984 | Sprocket Series: | 815 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive | Outside Diameter (in): | 6.06299212598425 in |
| Outside Diameter (mm): | 154 mm | Sprocket Construction: | Molded Split Sprocket |
| Number of Set Screws: | None | Chain Number: | 815 |
| Bore Diameter (mm): | 35 mm | Number of Keyways: | 1 |
| Bore Shape: | Round | Body Style: | Block |
| Number of Teeth: | 25 |
General Specifications
| UPC: | 726166190941 | Weight: | 1.70 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

