System Plast 815 Series Split Molded Sprocket with 25 Teeth and a 40mm Round Shaft-Ready Bore - 815-25R40M-DS
Part #:12068
Catalog #:815-25R40M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Drive | Product Group: | TableTop® |
| Outside Diameter (mm): | 154 mm | Product Line: | Chain and Belt Sprockets |
| Outside Diameter (in): | 6.063 in | Sprocket Series: | 815 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 5.984 |
| Pitch Diameter (mm): | 151.99 | Number of Set Screws: | None |
| Sprocket Construction: | Molded Split Sprocket | Bore Diameter (mm): | 40 mm |
| Number of Keyways: | 1 | Number of Teeth: | 25 |
| Body Style: | Block | Chain Number: | 815 |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405077126 | Weight: | 1.68 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

