System Plast 815 Series Split Molded Sprocket with 25 Teeth and a 40mm Round Shaft-Ready Bore - 815-25R40M-DS
Part #:12068N
Catalog #:815-25R40M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 151.99 | Pitch Diameter (in): | 5.984 |
| Sprocket Series: | 815 | Bore Type: | Shaft-Ready |
| Product Group: | TableTop® | Product Type: | Drive |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 6.06299212598425 in |
| Outside Diameter (mm): | 154 mm | Hub Type: | C-Hub Both Sides |
| Chain Number: | 815 | Sprocket Construction: | Molded Split Sprocket |
| Body Style: | Block | Number of Teeth: | 25 |
| Bore Diameter (mm): | 40 mm | Number of Set Screws: | None |
| Bore Shape: | Round | Number of Keyways: | 1 |
General Specifications
| UPC: | 726166190965 | Weight: | 1.68 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

