System Plast 815 Series Split Molded Sprocket with 25 Teeth and a 40mm Round Shaft-Ready Bore - 815-25R45M-DS
Part #:12098
Catalog #:815-25R45M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Sprocket Series: | 815 |
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive Sprocket | Chain Number: | 815 |
| Bore Diameter (mm): | 45 mm | Bore Shape: | Round |
| Sprocket Construction: | Molded Split Sprocket | Number of Set Screws: | None |
| Number of Keyways: | 1 | Number of Teeth: | 25 |
| Body Style: | Block |
General Specifications
| UPC: | 787405077553 | Weight: | 1.68 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

