System Plast 820 Series Solid One Piece Machined Sprocket with 19 Teeth and a 30mm Round Idler Bore - 820-19R30M-WM
Part #:12640
Catalog #:820-19R30M-WM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 820 |
| Pitch Diameter (mm): | 115.74 | Pitch Diameter (in): | 4.557 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (in): | 4.60629921259843 in |
| Outside Diameter (mm): | 117 mm | Bore Shape: | Round |
| Number of Set Screws: | None | Sprocket Construction: | Machined Non-Split Sprocket |
| Chain Number: | 820 | Body Style: | Block |
| Number of Keyways: | 0 | Bore Diameter (mm): | 30 mm |
| Number of Teeth: | 19 |
General Specifications
| UPC: | 787405100664 | Weight: | 1.07 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

