System Plast 820 Series Solid One Piece Machined Sprocket with 19 Teeth and a 30mm Round Shaft-Ready Bore - 820-19R30M-DM
Part #:12945
Catalog #:820-19R30M-DM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Pitch Diameter (mm): | 115.74 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 4.557 |
| Product Type: | Drive | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 4.60629921259843 in |
| Outside Diameter (mm): | 117 mm | Chain Number: | 820 |
| Body Style: | Block | Number of Keyways: | 1 |
| Sprocket Construction: | Machined Non-Split Sprocket | Bore Shape: | Round |
| Bore Diameter (mm): | 30 mm | Number of Teeth: | 19 |
| Number of Set Screws: | None |
General Specifications
| UPC: | 787405104174 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

