System Plast 820 Series Solid One Piece Machined Sprocket with 21 Teeth and a 25mm Round Shaft-Ready Bore - 820-21R25M-DM
Part #:12948
Catalog #:820-21R25M-DM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 127.82 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 820 | Pitch Diameter (in): | 5.032 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive | Outside Diameter (in): | 5.07874015748031 in |
| Outside Diameter (mm): | 129 mm | Chain Number: | 820 |
| Number of Set Screws: | None | Number of Keyways: | 1 |
| Bore Shape: | Round | Sprocket Construction: | Machined Non-Split Sprocket |
| Number of Teeth: | 21 | Bore Diameter (mm): | 25 mm |
| Body Style: | Block |
General Specifications
| UPC: | 787405104235 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

