System Plast 820 Series Solid One Piece Machined Sprocket with 23 Teeth and a 35mm Round Shaft-Ready Bore - 820-23R35M-DM
Part #:12954
Catalog #:820-23R35M-DM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Pitch Diameter (mm): | 139.9 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 5.508 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Product Group: | TableTop® | Outside Diameter (in): | 5.59055118110236 in |
| Outside Diameter (mm): | 142 mm | Number of Keyways: | 1 |
| Bore Diameter (mm): | 35 mm | Number of Teeth: | 23 |
| Chain Number: | 820 | Sprocket Construction: | Machined Non-Split Sprocket |
| Number of Set Screws: | None | Bore Shape: | Round |
| Body Style: | Block |
General Specifications
| UPC: | 787405104358 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

