System Plast 820 Series Solid One Piece Machined Sprocket with 23 Teeth and a 40mm Round Idler Bore - 820-23R40M-WM
Part #:12652
Catalog #:820-23R40M-WM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 139.9 | Bore Type: | Idler |
| Sprocket Series: | 820 | Pitch Diameter (in): | 5.508 |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 5.59842519685039 in |
| Outside Diameter (mm): | 142.2 mm | Sprocket Construction: | Machined Non-Split Sprocket |
| Body Style: | Block | Bore Diameter (mm): | 40 mm |
| Number of Keyways: | 0 | Chain Number: | 820 |
| Number of Set Screws: | None | Number of Teeth: | 23 |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405100787 | Weight: | 0.72 KG |
| Packaged Length: | 142.20 | Packaged Height: | 61.00 |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

