System Plast 820 Series Solid One Piece Machined Sprocket with 25 Teeth and a 20mm Round Idler Bore - 820-25R20M-WM
Part #:12653
Catalog #:820-25R20M-WM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Pitch Diameter (in): | 5.984 |
| Pitch Diameter (mm): | 151.99 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | TableTop® | Outside Diameter (mm): | 154.7 mm |
| Outside Diameter (in): | 6.09055118110236 in | Sprocket Construction: | Machined Non-Split Sprocket |
| Body Style: | Block | Chain Number: | 820 |
| Number of Set Screws: | None | Bore Diameter (mm): | 20 mm |
| Bore Shape: | Round | Number of Keyways: | 0 |
| Number of Teeth: | 25 |
General Specifications
| UPC: | 787405100794 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

