System Plast 820 Series Solid One Piece Machined Sprocket with 25 Teeth and a 35mm Round Idler Bore - 820-25R35M-WM
Part #:12656
Catalog #:820-25R35M-WM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 151.99 |
| Pitch Diameter (in): | 5.984 | Sprocket Series: | 820 |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (mm): | 154.7 mm |
| Outside Diameter (in): | 6.09055118110236 in | Sprocket Construction: | Machined Non-Split Sprocket |
| Body Style: | Block | Number of Teeth: | 25 |
| Bore Shape: | Round | Bore Diameter (mm): | 35 mm |
| Number of Keyways: | 0 | Number of Set Screws: | None |
| Chain Number: | 820 |
General Specifications
| UPC: | 787405100824 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

