System Plast 820 Series Solid One Piece Molded Sprocket with 15 Teeth and a 35mm Round Idler Bore - 820-15R35M-W
Part #:12677
Catalog #:820-15R35M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 820 |
| Pitch Diameter (in): | 3.607 | Pitch Diameter (mm): | 91.63 |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (mm): | 90 mm |
| Outside Diameter (in): | 3.54330708661417 in | Sprocket Construction: | Molded Non-Split Drum |
| Body Style: | Block | Number of Keyways: | 0 |
| Number of Teeth: | 15 | Number of Set Screws: | None |
| Chain Number: | 820 | Bore Shape: | Round |
| Bore Diameter (mm): | 35 mm |
General Specifications
| UPC: | 787405101012 | Weight: | 0.47 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

