System Plast 820 Series Solid One Piece Molded Sprocket with 15 Teeth and a 40mm Round Idler Bore - 820-15R45M-W
Part #:12679
Catalog #:820-15R45M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.607 | Bore Type: | Idler |
| Pitch Diameter (mm): | 91.63 | Sprocket Series: | 820 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 3.54330708661417 in |
| Outside Diameter (mm): | 90 mm | Number of Keyways: | 0 |
| Sprocket Construction: | Molded Non-Split Drum | Body Style: | Block |
| Bore Shape: | Round | Chain Number: | 820 |
| Bore Diameter (mm): | 45 mm | Number of Set Screws: | None |
| Number of Teeth: | 15 |
General Specifications
| UPC: | 787405101036 | Weight: | 0.47 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

