System Plast 820 Series Solid One Piece Molded Sprocket with 17 Teeth and a 25mm Round Idler Bore - 820-17R25M-W
Part #:12278
Catalog #:820-17R25M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Pitch Diameter (mm): | 103.67 |
| Pitch Diameter (in): | 4.082 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Return | Outside Diameter (in): | 4.17322834645669 in |
| Outside Diameter (mm): | 106 mm | Number of Keyways: | 0 |
| Body Style: | Block | Number of Set Screws: | None |
| Chain Number: | 820 | Number of Teeth: | 17 |
| Bore Diameter (mm): | 25 mm | Sprocket Construction: | Molded Non-Split Drum |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405092372 | Weight: | 0.46 LB |
| Packaged Length: | 4.17 IN | Packaged Width: | 4.17 IN |
| Packaged Height: | 2.05 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

