System Plast 820 Series Solid One Piece Molded Sprocket with 19 Teeth and a 40mm Round Idler Bore - 820-19R40M-W
Part #:12211B
Catalog #:820-19R40M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 115.74 |
| Sprocket Series: | 820 | Pitch Diameter (in): | 4.557 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (in): | 4.60629921259843 in |
| Outside Diameter (mm): | 117 mm | Number of Teeth: | 19 |
| Number of Keyways: | 0 | Chain Number: | 820 |
| Body Style: | Block | Sprocket Construction: | Molded Non-Split Drum |
| Number of Set Screws: | None | Bore Diameter (mm): | 40 mm |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405091795 | Weight: | 0.37 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

