System Plast 820 Series Solid One Piece Molded Sprocket with 19 Teeth and a 40mm Round Shaft-Ready Bore - 820-19R40M-D
Part #:12663
Catalog #:820-19R40M-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 115.74 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 820 | Pitch Diameter (in): | 4.557 |
| Product Type: | Drive | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 117 mm |
| Outside Diameter (in): | 4.60629921259843 in | Bore Diameter (mm): | 40 mm |
| Number of Keyways: | 1 | Number of Set Screws: | None |
| Chain Number: | 820 | Number of Teeth: | 19 |
| Body Style: | Block | Sprocket Construction: | Molded Non-Split Sprocket |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405100879 | Weight: | 0.81 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

