System Plast 820 Series Solid One Piece Molded Sprocket with 21 Teeth and a 1-1/4in Round Idler Bore - 820-21R1.25-WL
Part #:32867
Catalog #:820-21R1.25-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.032 | Pitch Diameter (mm): | 127.82 |
| Sprocket Series: | 820 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Wheel | Hub Type: | C-Hub Both Sides |
| Bore Diameter (in): | 1-1/4 in | Bore Shape: | Round |
| Chain Number: | 820 | Sprocket Construction: | Molded Non-Split Drum |
| Body Style: | Block | Number of Teeth: | 21 |
| Number of Keyways: | 0 | Number of Set Screws: | None |
General Specifications
| UPC: | 726166149253 | Weight: | 0.40 LB |
| Packaged Length: | 5.08 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.08 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

