System Plast 820 Series Solid One Piece Molded Sprocket with 21 Teeth and a 1-7/16in Round Idler Bore - 820-21R1.44-WL
Part #:32868
Catalog #:820-21R1.44-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 5.032 |
| Sprocket Series: | 820 | Pitch Diameter (mm): | 127.82 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Wheel | Number of Set Screws: | None |
| Number of Teeth: | 21 | Bore Shape: | Round |
| Sprocket Construction: | Molded Non-Split Drum | Body Style: | Block |
| Bore Diameter (in): | 1-7/16 in | Number of Keyways: | 0 |
| Chain Number: | 820 |
General Specifications
| UPC: | 787405204591 | Weight: | 0.90 LB |
| Packaged Length: | 5.08 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.08 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

