System Plast 820 Series Solid One Piece Molded Sprocket with 21 Teeth and a 30mm Round Idler Bore - 820-21R30M-WL
Part #:12867
Catalog #:820-21R30M-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Pitch Diameter (in): | 5.032 |
| Bore Type: | Idler | Pitch Diameter (mm): | 127.82 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | TableTop® | Outside Diameter (mm): | 129.8 mm |
| Outside Diameter (in): | 5.11023622047244 in | Number of Set Screws: | None |
| Body Style: | Block | Bore Diameter (mm): | 30 mm |
| Bore Shape: | Round | Chain Number: | 820 |
| Number of Keyways: | 0 | Number of Teeth: | 21 |
| Sprocket Construction: | Molded Non-Split Drum |
General Specifications
| UPC: | 726166192136 | Weight: | 1.21 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

