System Plast 820 Series Solid One Piece Molded Sprocket with 21 Teeth and a 40mm Round Idler Bore - 820-21R40M-W
Part #:12203B
Catalog #:820-21R40M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | TableTop® | Product Type: | Idler Sprocket |
| Outside Diameter (mm): | 129.8 mm | Sprocket Series: | 820 |
| Pitch Diameter (mm): | 127.82 | Pitch Diameter (in): | 5.032 |
| Outside Diameter (in): | 5.1 in | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Chain Number: | 820 |
| Bore Shape: | Round | Bore Diameter (mm): | 40 mm |
| Number of Keyways: | 0 | Number of Set Screws: | None |
| Sprocket Construction: | Molded Non-Split Drum | Number of Teeth: | 21 |
| Body Style: | Block |
General Specifications
| UPC: | 726166191658 | Weight: | 1.15 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

