System Plast 820 Series Solid One Piece Molded Sprocket with 21 Teeth and a 40mm Round Idler Bore - 820-21R40M-WL
Part #:12869
Catalog #:820-21R40M-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.032 | Sprocket Series: | 820 |
| Pitch Diameter (mm): | 127.82 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | TableTop® | Outside Diameter (mm): | 129.8 mm |
| Outside Diameter (in): | 5.11023622047244 in | Chain Number: | 820 |
| Number of Set Screws: | None | Sprocket Construction: | Molded Non-Split Drum |
| Bore Diameter (mm): | 40 mm | Number of Teeth: | 21 |
| Number of Keyways: | 0 | Bore Shape: | Round |
| Body Style: | Block |
General Specifications
| UPC: | 726166491475 | Weight: | 1.00 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

