System Plast 820 Series Solid One Piece Molded Sprocket with 23 Teeth and a 1-1/2in Round Idler Bore - 820-23R1.5-WL
Part #:32877
Catalog #:820-23R1.5-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.508 | Bore Type: | Idler |
| Pitch Diameter (mm): | 139.9 | Sprocket Series: | 820 |
| Product Type: | Idler Wheel | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Hub Type: | C-Hub Both Sides |
| Bore Diameter (in): | 1-1/2 in | Number of Set Screws: | None |
| Number of Teeth: | 23 | Number of Keyways: | 0 |
| Sprocket Construction: | Molded Non-Split Drum | Body Style: | Block |
| Bore Shape: | Round | Chain Number: | 820 |
General Specifications
| UPC: | 726166149338 | Weight: | 0.40 LB |
| Packaged Length: | 5.59 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.59 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

