System Plast 820 Series Solid One Piece Molded Sprocket with 25 Teeth and a 1-1/2in Round Idler Bore - 820-25R1.5-WL
Part #:32873
Catalog #:820-25R1.5-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Pitch Diameter (mm): | 151.99 |
| Bore Type: | Idler | Pitch Diameter (in): | 5.984 |
| Product Type: | Idler Wheel | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Hub Type: | C-Hub Both Sides |
| Bore Diameter (in): | 1-1/2 in | Bore Shape: | Round |
| Number of Keyways: | 0 | Chain Number: | 820 |
| Body Style: | Block | Sprocket Construction: | Molded Non-Split Drum |
| Number of Set Screws: | None | Number of Teeth: | 25 |
General Specifications
| UPC: | 726166149406 | Weight: | 0.75 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

