System Plast 820 Series Solid One Piece Molded Sprocket with 25 Teeth and a 1-1/4in Round Idler Bore - 820-25R1.25-WL
Part #:32871
Catalog #:820-25R1.25-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 151.99 |
| Sprocket Series: | 820 | Pitch Diameter (in): | 5.984 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Idler Wheel |
| Product Group: | TableTop® | Hub Type: | C-Hub Both Sides |
| Number of Set Screws: | None | Number of Teeth: | 25 |
| Chain Number: | 820 | Sprocket Construction: | Molded Non-Split Drum |
| Bore Shape: | Round | Number of Keyways: | 0 |
| Bore Diameter (in): | 1-1/4 in | Body Style: | Block |
General Specifications
| UPC: | 726166149390 | Weight: | 0.50 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

