System Plast 820 Series Solid One Piece Molded Sprocket with 25 Teeth and a 1-7/16in Round Idler Bore - 820-25R1.44-WL
Part #:32872
Catalog #:820-25R1.44-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Bore Type: | Idler | Sprocket Series: | 820 |
| Product Type: | Idler Wheel | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Sprocket Construction: | Molded Non-Split Drum |
| Bore Shape: | Round | Bore Diameter (in): | 1-7/16 in |
| Number of Keyways: | 0 | Number of Set Screws: | None |
| Body Style: | Block | Number of Teeth: | 25 |
| Chain Number: | 820 |
General Specifications
| UPC: | 726166557645 | Weight: | 0.40 LB |
| Packaged Length: | 6.83 IN | Packaged Width: | 3.07 IN |
| Packaged Height: | 6.83 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

