System Plast 820 Series Solid One Piece Molded Sprocket with 25 Teeth and a 30mm Round Idler Bore - 820-25R30M-WL
Part #:12871
Catalog #:820-25R30M-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Sprocket Series: | 820 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 6.09055118110236 in |
| Outside Diameter (mm): | 154.7 mm | Number of Keyways: | 0 |
| Number of Set Screws: | None | Chain Number: | 820 |
| Bore Diameter (mm): | 30 mm | Number of Teeth: | 25 |
| Sprocket Construction: | Molded Non-Split Drum | Body Style: | Block |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166192167 | Weight: | 1.70 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

