System Plast 820 Series Solid One Piece Molded Sprocket with 25 Teeth and a 35mm Round Idler Bore - 820-25R35M-WL
Part #:12872
Catalog #:820-25R35M-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.984 | Sprocket Series: | 820 |
| Pitch Diameter (mm): | 151.99 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (mm): | 154.7 mm |
| Outside Diameter (in): | 6.09055118110236 in | Number of Set Screws: | None |
| Bore Diameter (mm): | 35 mm | Body Style: | Block |
| Sprocket Construction: | Molded Non-Split Drum | Chain Number: | 820 |
| Number of Keyways: | 0 | Bore Shape: | Round |
| Number of Teeth: | 25 |
General Specifications
| UPC: | 726166192174 | Weight: | 1.70 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

