System Plast 820 Series Solid One Piece Molded Sprocket with 25 Teeth and a 40mm Round Idler Bore - 820-25R40M-WL
Part #:12873
Catalog #:820-25R40M-WL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Outside Diameter (in): | 6.09055118110236 in |
| Pitch Diameter (in): | 5.984 | Product Type: | Return |
| Sprocket Series: | 820 | Pitch Diameter (mm): | 151.99 |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 154.7 mm |
| Product Group: | TableTop® | Bore Shape: | Round |
| Number of Teeth: | 25 | Chain Number: | 820 |
| Bore Diameter (mm): | 40 mm | Number of Keyways: | 0 |
| Body Style: | Block | Number of Set Screws: | None |
| Sprocket Construction: | Molded Non-Split Drum |
General Specifications
| UPC: | 726166596316 | Weight: | 1.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

