System Plast 820 Series Split Machined Sprocket with 17 Teeth and a 30mm Round Idler Bore - 820-17R30M-WMS
Part #:12610
Catalog #:820-17R30M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 103.67 | Sprocket Series: | 820 |
| Bore Type: | Idler | Pitch Diameter (in): | 4.082 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Return | Outside Diameter (mm): | 104 mm |
| Outside Diameter (in): | 4.09448818897638 in | Bore Shape: | Round |
| Sprocket Construction: | Machined Split Sprocket | Number of Keyways: | 0 |
| Number of Set Screws: | None | Bore Diameter (mm): | 30 mm |
| Chain Number: | 820 | Number of Teeth: | 17 |
| Body Style: | Block |
General Specifications
| UPC: | 787405100367 | Weight: | 1.01 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

