System Plast 820 Series Split Machined Sprocket with 17 Teeth and a 35mm Round Idler Bore - 820-17R35M-WMS
Part #:12611
Catalog #:820-17R35M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.082 | Bore Type: | Idler |
| Sprocket Series: | 820 | Pitch Diameter (mm): | 103.67 |
| Product Type: | Return | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 4.09448818897638 in |
| Outside Diameter (mm): | 104 mm | Number of Set Screws: | None |
| Bore Diameter (mm): | 35 mm | Bore Shape: | Round |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Chain Number: | 820 | Number of Teeth: | 17 |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 787405100374 | Weight: | 1.01 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

