System Plast 820 Series Split Machined Sprocket with 17 Teeth and a 35mm Round Shaft-Ready Bore - 820-17R35M-DMS-SS
Part #:12922
Catalog #:820-17R35M-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 4.082 | Pitch Diameter (mm): | 103.67 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive | Outside Diameter (mm): | 103.9 mm |
| Outside Diameter (in): | 4.09055118110236 in | Body Style: | Block |
| Chain Number: | 820 | Number of Teeth: | 17 |
| Bore Diameter (mm): | 35 mm | Sprocket Construction: | Machined Split Sprocket |
| Number of Set Screws: | None | Number of Keyways: | 1 |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166192211 | Weight: | 0.64 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

