System Plast 820 Series Split Machined Sprocket with 17 Teeth and a 40mm Round Idler Bore - 820-17R40M-WMS
Part #:12612
Catalog #:820-17R40M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 103.67 | Pitch Diameter (in): | 4.082 |
| Bore Type: | Idler | Sprocket Series: | 820 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Return | Outside Diameter (mm): | 104 mm |
| Outside Diameter (in): | 4.09448818897638 in | Sprocket Construction: | Machined Split Sprocket |
| Chain Number: | 820 | Body Style: | Block |
| Number of Set Screws: | None | Bore Shape: | Round |
| Number of Keyways: | 0 | Number of Teeth: | 17 |
| Bore Diameter (mm): | 40 mm |
General Specifications
| UPC: | 787405100381 | Weight: | 0.80 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

