System Plast 820 Series Split Machined Sprocket with 17 Teeth and a 40mm Round Shaft-Ready Bore - 820-17R40M-DMS
Part #:12923
Catalog #:820-17R40M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 103.67 |
| Sprocket Series: | 820 | Pitch Diameter (in): | 4.082 |
| Product Type: | Drive | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 4.09055118110236 in |
| Outside Diameter (mm): | 103.9 mm | Bore Diameter (mm): | 40 mm |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Number of Keyways: | 1 | Number of Teeth: | 17 |
| Chain Number: | 820 | Body Style: | Block |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405103733 | Weight: | 2.27 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

