System Plast 820 Series Split Machined Sprocket with 19 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 820-19R1.5-DMS-SS
Part #:12927S
Catalog #:820-19R1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.557 | Sprocket Series: | 820 |
| Pitch Diameter (mm): | 115.74 | Bore Type: | Shaft-Ready |
| Product Group: | TableTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Number of Set Screws: | 1 Setscrew |
| Sprocket Construction: | Machined Split Sprocket | Number of Teeth: | 19 |
| Bore Diameter (in): | 1-1/2 in | Bore Shape: | Round |
| Body Style: | Block | Chain Number: | 820 |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 787405103825 | Weight: | 0.88 LB |
| Packaged Length: | 4.61 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 4.61 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

