System Plast 820 Series Split Machined Sprocket with 19 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 820-19R1-DMS-SS
Part #:12924S
Catalog #:820-19R1-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.557 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 820 | Pitch Diameter (mm): | 115.74 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive Sprocket | Chain Number: | 820 |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Number of Set Screws: | 1 Setscrew | Body Style: | Block |
| Number of Teeth: | 19 | Bore Diameter (in): | 1 in |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166190279 | Weight: | 0.93 LB |
| Packaged Length: | 4.61 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 4.61 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

