System Plast 820 Series Split Machined Sprocket with 19 Teeth and a 1in Round Idler Bore - 820-19R1-RMS
Part #:121147S
Catalog #:820-19R1-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Pitch Diameter (in): | 4.557 |
| Bore Type: | Idler | Pitch Diameter (mm): | 115.74 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Sprocket | Body Style: | Block |
| Bore Diameter (in): | 1 in | Bore Shape: | Round |
| Number of Set Screws: | None | Number of Teeth: | 19 |
| Number of Keyways: | 0 | Sprocket Construction: | Machined Split Sprocket |
| Chain Number: | 820 |
General Specifications
| UPC: | 726166189211 | Weight: | 0.93 LB |
| Packaged Length: | 4.61 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 4.61 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

