System Plast 820 Series Split Machined Sprocket with 19 Teeth and a 20mm Round Idler Bore - 820-19R20M-WMS
Part #:12613
Catalog #:820-19R20M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.557 | Bore Type: | Idler |
| Pitch Diameter (mm): | 115.74 | Sprocket Series: | 820 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | TableTop® | Outside Diameter (mm): | 117 mm |
| Outside Diameter (in): | 4.60629921259843 in | Number of Teeth: | 19 |
| Number of Set Screws: | None | Sprocket Construction: | Machined Split Sprocket |
| Bore Diameter (mm): | 20 mm | Bore Shape: | Round |
| Number of Keyways: | 0 | Chain Number: | 820 |
| Body Style: | Block |
General Specifications
| UPC: | 726166191993 | Weight: | 1.08 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

