System Plast 820 Series Split Machined Sprocket with 19 Teeth and a 25mm Round Idler Bore - 820-19R25M-WMS
Part #:12614
Catalog #:820-19R25M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 115.74 |
| Sprocket Series: | 820 | Pitch Diameter (in): | 4.557 |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 4.60629921259843 in |
| Outside Diameter (mm): | 117 mm | Number of Teeth: | 19 |
| Body Style: | Block | Number of Set Screws: | None |
| Bore Shape: | Round | Sprocket Construction: | Machined Split Sprocket |
| Number of Keyways: | 0 | Bore Diameter (mm): | 25 mm |
| Chain Number: | 820 |
General Specifications
| UPC: | 726166192006 | Weight: | 1.01 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

